Catalog navigation
Code
For a part number search please enter it using a dot. e.g. “1500.510”
Wybór modelu CAD
Delivery country
Dostępne producty: 2
HELP_VARIABLE
Company
Rittal
Description
3240 - Blue e+ Outlet filter
Bill of material
3240.300
BEST
Model No.
DETAIL
Detail
INFOWWW
Website
Website
BEZ1
Designation 1
B
Width
255 mm
H
Height
255 mm
T
Depth
20.5 mm
ET
Installation depth
20.5 mm
FARBE
Colour
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
Powiązane wyposażenie
    No related equipment available
Preview - Generation
3D
Wymiar
2D