Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
3241 EC - Blue e+ Filterfan EC - air throughput 272 m³/h
Bill of material
3241.900
BEST
Model No.
3241.900
DETAIL
Detail
INFOWWW
Website
Website
BEZ1
Designation 1
Blue e+ filter fan EC 272 m³/h, 100 V-240 V, RAL 7035
B
Width
255 mm
H
Height
255 mm
T
Depth
21 mm
LL
air throughput
272 m³/h
SP
rated operating voltage
100-240 V, 50/60Hz
FARBE
Colour
RAL 7035
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D