Catalog navigation
Code
For a part number search please enter it using a dot. e.g. “1500.510”
CADモデル選択
出荷国
選択可能な製品数: 2
HELP_VARIABLE
Company
Rittal
Description
3241 EMC - Blue e+ Filterfan EMC - air throughput 225 m³/h
Bill of material
3241.800
BEST
Model No.
DETAIL
Detail
INFOWWW
Website
Website
BEZ1
Designation 1
B
Width
255 mm
H
Height
255 mm
T
Depth
21 mm
LL
air throughput
225 m³/h
SP
rated operating voltage
FARBE
Colour
RAL 7035
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
関連機器
    利用可能な関連機器はありません
Preview - Generation
3D
情報
2D