Catalog navigation
Codice
For a part number search please enter it using a dot. e.g. “1500.510”
Selezione modello CAD
Delivery country
Prodotti disponibili: 2
HELP_VARIABLE
Company
Rittal
Description
3243 EMC - Blue e+ Filterfan EMC - air throughput 540 m³/h
Bill of material
3243.800
BEST
Model No.
DETAIL
Detail
INFOWWW
Website
Website
BEZ1
Designation 1
B
Width
323 mm
H
Height
323 mm
T
Depth
21 mm
LL
air throughput
540 m³/h
SP
rated operating voltage
FARBE
Colour
RAL 7035
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
3D
Dimensione
2D