Catalog navigation
Codice
For a part number search please enter it using a dot. e.g. “1500.510”
Selezione modello CAD
Delivery country
Prodotti disponibili: 1
HELP_VARIABLE
Company
Rittal
Description
3244 EC - Blue e+ Filterfan EC - air throughput 700 m³/h
Bill of material
3244.900
BEST
Model No.
3244.900
DETAIL
Detail
INFOWWW
Website
Website
BEZ1
Designation 1
SK Blue e+ EC-Filterfan 700 m³/h, 100-240 V, 50/60Hz
B
Width
323 mm
H
Height
323 mm
T
Depth
20 mm
LL
air throughput
700 m³/h
SP
rated operating voltage
100-240 V, 50/60Hz
FARBE
Colour
RAL 7035
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
3D
Dimensione
2D