Catalog navigation
Code
For a part number search please enter it using a dot. e.g. “1500.510”
Selección de modelo CAD
Delivery country
Productos disponibles: 2
HELP_VARIABLE
Company
Rittal
Description
3245 - TopTherm filter-and-fan units with EC technology, RAL 9005 - air throughput 900 m³/h
Bill of material
3245.508 (2)
BEST
Model No.
DETAIL
Detail
BEZ1
Designation 1
TopTherm filter-and-fan units with EC technology, RAL 9005
BEZ2
Designation 2
air throughput 900 m³/h
B
Width
323 mm
H
Height
323 mm
T1
Depth
25 mm
T2
Depth
130.5 mm
LL
air throughput (unimpeded)
900 m³/h
SP
rated operating voltage
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
GEW
Gewicht
kg
Accesorios recomendados
    No related equipment available
Preview - Generation
3D
Dimensión
2D