Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Discontinued product
Product discontinued since 31 Jan 2020. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
3300 - Section door for cooling module right - for TS double-door
Bill of material
3300.110
BEST
Model No.
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Section door for cooling module right
BEZ2
Designation 2
for TS double-door
B
Width
1200 mm
H
Height
mm
T
Depth
95 mm
MAT
Material
sheet steel
CNSECLASS51
27-18-07-02
CNSECLASS70
27-18-07-02
CNSECLASS80
27-18-07-02
CNSETIM40
EC002510
GEW
Gewicht
kg
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D