Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
3301 - Electric condensate evaporator
Bill of material
3301.500
BEST
Model No.
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Electric condensate evaporator
BEZ2
Designation 2
B
Width
mm
H
Height
129 mm
T
Depth
105 mm
SP
rated operating voltage
115-230V, 50/60Hz
CNSECLASS51
27-18-07-92
CNSECLASS70
27-18-07-15
CNSECLASS80
27-18-07-15
CNSETIM40
EC002009
GEW
Gewicht
kg
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D