Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
3313 - Liquid Cooling Unit LCU CW
Bill of material
3313.610(2)
BEST
Model No.
3313.610
DETAIL
INFOWWW
Website
Website
BEZ1
Designation 1
Liquid Cooling Unit LCU CW
BEZ2
Designation 2
Performance category 7,9 kW
B
Width
110 mm
H
Height
1866.5 mm
T
Depth
756 mm
GL
Total capacity
30 kW kW
S
Rated operating voltage
90 – 264 V, 1~, 50 Hz/60 Hz
MAT
Material
Sheet Steel
ML
With fan
No
GEW
Weight
53 kg
CNSECLASS51
27-18-07-12
CNSECLASS70
27-18-07-12
CNSECLASS80
27-18-07-12
CNSETIM40
EC002515
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D