Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
3318 - TopTherm Chillers - Performance Class 1 - 1,5 kW
Bill of material
3318.600 (2)
BEST
Model No.
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
TopTherm Chillers
BEZ2
Designation 2
Performance Class 1 - 1,5 kW
B
Width
600 mm
H
Height
400 mm
T
Depth
430 mm
GL
total capacity
1000W
SP
rated operating voltage
230 V, 1~, 50 Hz/60 Hz
RE
Controler
Microcontroller control
GEW
Weight
48.000 kg
CNSECLASS51
27-18-07-13
CNSECLASS70
27-18-07-13
CNSECLASS80
27-18-07-13
CNSETIM40
EC002516
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D