Catalog navigation
Code
For a part number search please enter it using a dot. e.g. “1500.510”
Výběr CAD modelu
Delivery country
Available products: 1
HELP_VARIABLE
Company
Rittal
Description
3320 - Performance category 2500 W
Bill of material
3320.200(2)
BEST
Model No.
3320.200
DETAIL
Detail
INFO
PDF Catalog
PDF Katalog
BEZ1
Designation 1
Chiller Blue e+
BEZ2
Designation 2
Performance category 2,5 kW
B
Width
450 mm
H
Height
820 mm
T
Depth
710 mm
GL
total capacity
2500W
SP
Voltage
380 - 415 V, 3~, 50 Hz 440 - 480 V, 3~. 60 Hz
RE
Controler
e+ Controller
GEW
Weight
84.000 kg
CNSECLASS51
27-18-07-13
CNSECLASS70
27-18-07-13
CNSECLASS80
27-18-07-13
CNSETIM40
EC002516
Související vybavení
    No related equipment available
Preview - Generation
3D
Dimenze
2D