Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
3334 - Performance category 4000 W
Bill of material
3334.300(2)
BEST
Model No.
3334.300
DETAIL
Detail
INFO
PDF Catalog
PDF Katalog
BEZ1
Designation 1
Chiller Blue e+
BEZ2
Designation 2
Performance category 4 kW
B
Width
450 mm
H
Height
820 mm
T
Depth
710 mm
GL
total capacity
4000W
SP
Voltage
380 - 415 V, 3~, 50 Hz 440 - 480 V, 3~. 60 Hz
RE
Controler
e+ Controller
GEW
Weight
90.000 kg
CNSECLASS51
27-18-07-13
CNSECLASS70
27-18-07-13
CNSECLASS80
27-18-07-13
CNSETIM40
EC002516
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D