Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
3334 - TopTherm Chillers - Performance Class 3 - 6 kW
Bill of material
3334.600 (2)
BEST
Model No.
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
TopTherm Chillers
BEZ2
Designation 2
Performance Class: 3 - 6 kW
B
Width
602 mm
H
Height
mm
T
Depth
645 mm
GL
total capacity
SP
rated operating voltage
RE
Controler
Microcontroller control
GEW
Weight
kg
CNSECLASS51
27-18-07-13
CNSECLASS70
27-18-07-13
CNSECLASS80
27-18-07-13
CNSETIM40
EC002516
STATUSPIM
EOLDATE
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D