Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 6
HELP_VARIABLE
Company
Rittal
Description
3384 - RTT cooling unit- blue e - performance category 1500 W
Bill of material
3384.540 (2)
BEST
Model No.
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
RTT cooling unit- blue e
BEZ2
Designation 2
Performance category 1500 W
B
Width
597 mm
H
Height
417 mm
T
Depth
475 mm
GL
total capacity
1,5/1,65 kW
SP
rated operating voltage
MAT
Material
CNSECLASS51
27-18-07-04
CNSECLASS70
27-18-07-04
CNSECLASS80
27-18-07-04
CNSETIM40
EC000855
GEW
Gewicht
kg
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D