Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
3386 - RTT cooling unit- blue e - performance category 3000 W
Bill of material
3386.540 (2)
BEST
Model No.
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
RTT cooling unit- blue e
BEZ2
Designation 2
Performance category 3000 W
B
Width
796 mm
H
Height
470 mm
T
Depth
580 mm
GL
total capacity
2,8/3,1 kW
SP
rated operating voltage
400V 50 Hz 460V 60 Hz
MAT
Material
CNSECLASS51
27-18-07-04
CNSECLASS70
27-18-07-04
CNSECLASS80
27-18-07-04
CNSETIM40
EC000855
GEW
Gewicht
70.000 kg
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D