Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Discontinued product
Product discontinued since 15 Jan 2019.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 5
HELP_VARIABLE
Company
Rittal
Description
8801 - Roof plates TS
Bill of material
8801.320
BEST
Model No.
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Roof plate TS
BEZ2
Designation 2
BT
For enclosures W x D
mm
B
Width
mm
H
Height
13 mm
T
Depth
600 mm
CNSECLASS51
27-18-07-07
CNSECLASS70
27-18-92-72
CNSECLASS80
27-18-92-72
CNSETIM40
EC002617
GEW
Gewicht
kg
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D