Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Discontinued product
Product discontinued since 31 Aug 2020.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
8801 - Vent attachment TS
Bill of material
8801.380
BEST
Model No.
8801.380
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Vent attachment TS
BEZ2
Designation 2
For roof plates with cut-out 490 x 390mm
BT
For roof plates with cut-out
490 x 390 mm
GEW
Weight
0.000 kg
CNSECLASS51
27-18-92-92
CNSECLASS70
27-18-92-72
CNSECLASS80
27-18-92-72
CNSETIM40
EC000331
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D