您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
CAD模型
幫助
CAD模型
幫助
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
我的賬號
忘記密碼?
回饋
註冊
登錄
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
颜色搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
русский
中文
中文
QA認證資訊
目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
NH 条形熔断器式负荷隔离开关 185 mm
Rittal
配电组件
Ri4Power 形式 1-4
母线系统 Ri4Power,185 mm
Code
For a part number search please enter it using a dot. e.g. “1500.510”
CAD模型選擇
Delivery country
Busbar support - 3-pole (185 mm)
20.07.2021
Component adaptor - Rated current max. 1000 - 1600 A, clamp fastening
20.07.2021
Component adaptor - Rated current max. 1000 – 1600 A, screw attachment
20.07.2021
Connection adaptors - For bar systems with 185 mm centre-to-centre spacing
20.07.2021
Connection block - For connecting cables and laminated copper bars
20.07.2021
Fuse-switch disconnectors - Size 00 – 3
01.10.2021
Fuse-switch disconnectors - Size 00 to 3, with electronic fuse monitoring
29.05.2024
NH slimline switch-disconnectors - Size 00 – 3
20.07.2021
NH slimline switch-disconnectors with electronic fuse monitoring - Size 00 ...
20.07.2021