Catalog navigation
All catalogs
Geometric Search
Sketch Search
Color Search
Variable Search
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Add for comparison
Selectable products: 5
Company
Rittal
Description
3237, 3238, 3239, 3240, 3243, 3245 - Hose-proof hoods
Bill of material
3238.085_na
BEST
Model No.
3238.085
PN
Part Number
3238.085
MAT
Material Type
Carbon Steel
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Hose-proof hoods
B
Width
176
mm
H
Height
245
mm
T
Depth
55
mm
A1
Height
124
mm
B1
Width
124
mm
C1
Height
108.0
mm
C2
Height
88.0
mm
D1
Width
56
mm
D2
Width
56
mm
E
diameter
3.5
mm
CNSECLASS70
27-18-92-69
CNSECLASS80
27-18-24-05
CNSETIM80
CNSETIM90
CNSECLASS60
UNSPSC
GEW
kg
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D