Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Angle piece 90° CP 180 - Support arm system CP 180
Bill of material
6218.600
BEST
Model No.
6218.600
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Angle piece 90° CP 180
GEW
Weight
3.600 kg
CNSECLASS51
27-18-92-47
CNSECLASS70
27-18-92-61
CNSECLASS80
27-40-05-56
CNSETIM40
EC000882
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D