Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Attachment CP 60/40 for support arm connection Ø 130 mm - Support arm system CP 60
Bill of material
6206.320
BEST
Model No.
6206.320
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Attachment CP 60
BEZ2
Designation 2
for support arm connection Ø 130 mm
GEW
Weight
0.000 kg
CNSECLASS51
27-18-92-34
CNSECLASS70
27-18-92-34
CNSECLASS80
27-18-92-34
CNSETIM40
EC002625
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D