Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Discontinued product
Product discontinued since 31 Oct 2018. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Base/plinth adaptor - for levelling feet
Bill of material
8800.220(2)
BEST
Model No.
8800.220
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Base/plinth adaptor
BEZ2
Designation 2
for levelling feet
X
Depth
min. 6 mm - max. 9 mm mm
CNSECLASS51
27-18-20-01
CNSECLASS70
27-18-20-03
CNSECLASS80
27-18-20-03
CNSETIM40
EC000721
GEW
Gewicht
0.696 kg
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D