Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Base/plinth, stationary - for PC, IW
Bill of material
8800.920
BEST
Model No.
8800.920
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Base/plinth, stationary
BEZ2
Designation 2
for PC, IW
T
For depth
600 mm
GEW
Weight
13.000 kg
CNSECLASS51
27-18-92-92
CNSECLASS70
27-18-92-70
CNSECLASS80
27-18-20-03
CNSETIM40
EC000721
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D