Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Baying systems TS 8 - IP 66/NEMA 4X
Bill of material
8450.680 (2)
BEST
Model No.
8450.680
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Baying systems TS 8
BEZ2
Designation 2
IP 66/NEMA 4X
BEZ3
Designation 3
Stainless steel, 1.4301
B
Width
800 mm
H
Height
2000 mm
T
Depth
600 mm
F
Mounting plate width
699 mm
G
Mounting plate height
1896 mm
GEW
Weight
128.900 kg
CNSECLASS51
27-18-01-01
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000261
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D