Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Brush strip - super-airtight
Bill of material
7825.375
BEST
Model No.
7825.375
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Brush strip, super-airtight
BEZ2
Designation 2
Length = 1000mm
GEW
Weight
2.000 kg
CNSECLASS51
27-18-06-22
CNSECLASS70
27-40-06-04
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D