Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Brush strip, vertical - for TS IT
Bill of material
7827.544(1)
BEST
Model No.
7827.544
INFOWWW
webseite
webseite
BEZ1
Designation 1
Brush strip, vertical
BEZ2
Designation 2
for TS
H
For enclosures high
2000 mm
VE
Packs of
1 Satz
GEW
Weight
2.040 kg
CNSECLASS51
27-18-25-22
CNSECLASS70
27-18-25-90
CNSECLASS80
27-18-92-34
CNSETIM40
EC002625
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D