Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
Cable entry panel - 482,6 mm (19'')
Bill of material
7140.535(2)
BEST
Model No.
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Cable gland panel, 19 inch
BEZ2
Designation 2
RAL 7035
CNSECLASS51
27-18-06-24
CNSECLASS70
27-40-06-04
CNSECLASS80
27-40-06-04
CNSETIM40
EC000322
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D