Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Cable finger 6 U - for TS IT
Bill of material
5502.115
BEST
Model No.
5502.115
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Cable finger 6 U
BEZ2
Designation 2
for TS IT, for U-based cable routing
VE
Packs of
14 pc(s).
GEW
Weight
0.900 kg
CNSECLASS51
27-18-06-24
CNSECLASS70
27-40-06-04
CNSECLASS80
27-40-07-03
CNSETIM40
EC000012
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D