Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Cable management duct, horizontal - 482,6 mm (19˝)
Bill of material
7158.100
BEST
Model No.
7158.100
INFO
PDF Catalog
PDF Katalog
BEZ1
Designation 1
Cable management duct, horizontal, 2U
BEZ2
Designation 2
for 482,6 mm (19") Mounting
BEZ3
Designation 3
with cable duct, with cover
HE
2
VE
Packs of
1 St.
GEW
Weight
1.760 kg
CNSECLASS51
27-18-06-24
CNSECLASS70
27-40-06-04
CNSECLASS80
27-40-06-04
CNSETIM40
EC000322
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D