Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Discontinued product
Product discontinued since 31 Oct 2021.
Alternative part(s)
Should a replacement part be used?
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
Cable management enclosure - for TS IT
Bill of material
3313.100(2)
BEST
Part number
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Cable management enclosure
BEZ2
Designation 2
for TS IT
B
Width
300 mm
H
Height
2000 mm
T
Depth
mm
GEW
Weight
kg
CNSECLASS51
27-18-02-92
CNSECLASS70
27-18-92-70
CNSECLASS80
27-18-92-70
CNSETIM40
EC000721
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D