Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Discontinued product
Product discontinued since 31 Jan 2021.
Alternative part(s)
Should a replacement part be used?
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
Cable management panel, 2 U - 482,6 mm (19'')
Bill of material
7158.035
BEST
Model No.
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Cable management panel, 2U
BEZ2
Designation 2
for 482,6 mm (19") Mounting
BEZ3
Designation 3
HE
U
2
T
Bar depth
55 mm
VE
Packs of
1 pc(s).
GEW
Weight
kg
CNSECLASS51
27-18-06-24
CNSECLASS70
27-40-06-04
CNSECLASS80
27-40-06-04
CNSETIM40
EC000322
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D