Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Discontinued product
Product discontinued since 1 May 2019.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
CMC III CAN-Bus DRC - with an input for a DRC system
Bill of material
7030.550
BEST
Model No.
7030.550
BEZ1
Designation 1
CMC III CAN-Bus DRC
BEZ2
Designation 2
with an input for a DRC system
INFO
PDF Catalog
PDF Catalog
B
Width
138 mm
H
Height
40 mm
T
Depth
132 mm
VE
Packs of
1 pc(s).
GEW
Weight
0.600 kg
CNSECLASS51
27-18-92-53
CNSECLASS70
27-18-92-53
CNSECLASS80
27-18-92-53
CNSETIM40
EC002627
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D