Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Discontinued product
Product discontinued since 31 Jan 2020.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
CMC III - Coded lock
Bill of material
7030.220
BEST
Model No.
7030.220
BEZ1
Designation 1
CMC III coded lock
INFO
PDF Catalog
PDF Catalog
B
Width
50 mm
H
Height
190 mm
T
Depth
25 mm
VE
Packs of
1 pc(s).
GEW
Weight
0.280 kg
CNSECLASS51
27-18-92-53
CNSECLASS70
27-18-92-53
CNSECLASS80
27-18-92-53
CNSETIM40
EC002627
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D