Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
CMC III - Coded lock
Bill of material
7030.223
BEST
Model No.
7030.223
INFOWWW
webseite
webseite
BEZ1
Designation 1
Coded lock for CMC III
B
Width
50 mm
H
Height
190 mm
T
Depth
25 mm
VE
Packs of
1 pc(s).
GEW
Weight
0.270 kg
CNSECLASS51
27-18-92-53
CNSECLASS70
27-18-92-53
CNSECLASS80
27-18-92-53
CNSETIM40
EC002627
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D