Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
CMC III mounting unit - 1 U Plastic
Bill of material
7030.088
BEST
Model No.
7030.088
BEZ1
Designation 1
CMC III mounting unit
BEZ2
Designation 2
1 U
BEZ3
Designation 3
for up to 3 units
B
Width
482.6 mm
H
Height
43.6 mm
T
Depth
141 mm
VE
Packs of
1 pc(s).
GEW
Weight
0.540 kg
CNSECLASS51
27-18-92-53
CNSECLASS70
27-18-92-53
CNSECLASS80
27-18-92-53
CNSETIM40
EC002627
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D