Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Component shelf 1 U, static installation - for 482.6 mm (19˝) system punchings
Bill of material
7119.140
BEST
Model No.
7119.140
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Component shelf 1 U
BEZ2
Designation 2
for 482,6 mm (19") Mounting
BEZ3
Designation 3
Static installation, RAL 7035
T
Component shelf depth
140 mm
GEW
Weight
0.830 kg
CNSECLASS51
27-18-92-18
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D