Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Discontinued product
Product discontinued since 31 Dec 2019.
Selectable products: 3
HELP_VARIABLE
Company
Rittal
Description
Courtesy light - With door operated switch
Bill of material
4139.150
BEST
Model No.
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Courtesy light
BEZ2
Designation 2
With door operated switch
B
Width
mm
H
Height
117 mm
T
Depth
50 mm
GEW
Weight
kg
CNSECLASS51
27-18-92-41
CNSECLASS70
27-18-92-41
CNSECLASS80
27-18-92-41
CNSETIM40
EC000321
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D