Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Discontinued product
Product discontinued since 1 Nov 2019.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 3
HELP_VARIABLE
Company
Rittal
Description
Edge cover section - with 10 mm space between the strands
Bill of material
9676.052
BEST
Model No. SV
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
BEZ2
Designation 2
L
Length
1000 mm
VE
Packs of
10
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
GEW
Gewicht
kg
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D