Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Edge protector - for outbreaks
Bill of material
7072.100
BEST
Model No.
7072.100
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Edge protector
VE
Packs of
10 m
GEW
Weight
0.520 kg
CNSECLASS51
27-18-06-24
CNSECLASS70
27-40-06-04
CNSECLASS80
27-18-92-65
CNSETIM40
EC002624
Related Equipment
    No related equipment available
Preview - Generation