Catalog navigation
Code
For a part number search please enter it using a dot. e.g. “1500.510”
Wybór modelu CAD
Delivery country
Dostępne producty: 1
HELP_VARIABLE
Company
Rittal
Description
Built-in keyboard 482.6 mm (19˝)/4 U - with integral touchpad
Bill of material
6446.030
BEST
Model No.
6446.030
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Built-in keyboard 482.6 mm (19˝)/4 U
BEZ2
Designation 2
with integral touchpad
TL
Keyboard layout
German
VE
Packs of
1 pc(s).
GEW
Weight
1.820 kg
CNSECLASS51
27-18-92-44
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Powiązane wyposażenie
    No related equipment available
Preview - Generation
3D
Wymiar
2D