Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Discontinued product
Product discontinued since 30 Sept 2018.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Enclosure for tower PC - PC enclosure systems
Bill of material
6900.300 (2)
BEST
Model No.
6900.300
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
PC enclosure system
BEZ2
Designation 2
Enclosure for tower PC
B
Width
760 mm
H
Height
760 mm
T
Depth
300 mm
GEW
Weight
36.000 kg
CNSECLASS51
27-18-05-01
CNSECLASS70
27-18-05-01
CNSECLASS80
27-18-05-01
CNSETIM40
EC002502
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D