Catalog navigation
Code
For a part number search please enter it using a dot. e.g. “1500.510”
Wybór modelu CAD
Delivery country
Dostępne producty: 1
HELP_VARIABLE
Company
Rittal
Description
Extension kit - for Comfort component adaptor
Bill of material
9635.640
BEST
Model No.
9635.640
BEZ1
Designation 1
Extension kit
BEZ2
Designation 2
for Comfort component adaptor
B
Width
90 mm
H
Height
80 mm
VE
Packs of
4 pc(s).
CNSECLASS51
27-37-03-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
GEW
Gewicht
0.288 kg
Powiązane wyposażenie
    No related equipment available
Preview - Generation
3D
Wymiar
2D