Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Fan expansion kit - for fan cross member
Bill of material
3165.230
BEST
Model No.
3165.230
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Fan expansion kit for fan cross member
B
Width
150 mm
H
Height
172 mm
T
Depth
38 mm
GEW
Weight
0.920 kg
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D