Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Fan module - for LCP CW
Bill of material
3311.011
BEST
Model No.
3311.011
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Fan module
BEZ2
Designation 2
for LCP CW
B
Width
263 mm
H
Height
295 mm
T
Depth
121.5 mm
GEW
Weight
7.200 kg
CNSECLASS51
27-18-07-53
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D