Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 3
HELP_VARIABLE
Company
Rittal
Description
Fan module - for VX IT, TS IT, TX CableNet
Bill of material
5503.010
BEST
Model No.
INFOWWW
Website
Website
BEZ1
Designation 1
AVL
No. of prewired fans
2
AML
No. of fans supported
B
Width
550 mm
H
Height
42 mm
T
Depth
mm
GEW
Weight
kg
CNSECLASS51
27-18-06-24
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D