Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
HD baying frame - for HD system enclosure
Bill of material
4000.785
BEST
Model No.
4000.785
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
HD baying frame
H
For enclosures height
1800 mm
T
For enclosures depth
500 mm
GEW
Weight
12.500 kg
VE
Packs of
1 pc(s).
CNSECLASS51
27-18-92-04
CNSECLASS70
27-18-92-34
CNSECLASS80
27-18-92-34
CNSETIM40
EC002622
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D