Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
HD side panels - for HD system enclosure
Bill of material
4000.185
BEST
Model No.
4000.185
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
HD side panels
H
Height
1800 mm
T
Depth
500 mm
GEW
Weight/pack
39.000 kg
VE
Packs of
2 pc(s).
CNSECLASS51
27-18-21-01
CNSECLASS70
27-18-21-01
CNSECLASS80
27-18-21-01
CNSETIM40
EC002524
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D