Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Hinges - for side panel, screw-fastened, sheet steel
Bill of material
8800.110
BEST
Model No.
8800.110
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Hinges
BEZ2
Designation 2
for side panel, screw-fastened, sheet steel
TW
Door opening angle
180°
FARBE
Colour
RAL 7035
GEW
Weight
0.966 kg
CNSECLASS51
27-18-21-01
CNSECLASS70
27-18-21-01
CNSECLASS80
27-40-92-19
CNSETIM40
EC001167
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D