Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Discontinued product
Product discontinued since 31 Jan 2020.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Housing coupling - for desktop mounting
Bill of material
6528.410
BEST
Model No.
6528.410
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Housing coupling
BEZ2
Designation 2
for desktop mounting
B
Width
418 mm
GEW
Weight
4.200 kg
CNSECLASS51
27-18-92-47
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-63
CNSETIM40
EC002622
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D