Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
IT cable management panel for fibre-optic cables, 1 U - IT cable management panel for fibre-optic cables, 1 U
Bill of material
5302.203
BEST
Model No.
5302.203
BEZ1
Designation 1
IT cable management panel for fibre-optic cables, 1 U, RAL 9005
HE
1
VE
Packs of
1 pc(s).
GEW
Weight
0.926 kg
CNSECLASS51
27-18-02-06
CNSECLASS70
27-18-02-06
CNSECLASS80
19-17-01-13
CNSETIM40
EC001130
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D